49,455
Downloads
15,916
Downloads of v 3.37.0
2019-07-02
Last published
CodeVisionAVR V3.37 Evaluation
3.37.0
C Compiler and CodeWizard extension for the Microchip/Atmel Studio 7. Supports the Microchip/Atmel Tiny, Mega, AVR8X and Xmega AVR 8-bit Microcontrollers
To install CodeVisionAVR V3.37 Evaluation, download this package and open it in IDE.
Supported Products: Atmel Studio 7.0, Atmel Studio 6.2
Release Notes
http://www.hpinfotech.ro/cvavr-revision3.html
Owners
Authors
Copyright
(C) 1998-2019 HP InfoTech S.R.L.
Tags
Dependencies
-
- No dependencies.
Version History
Version | Downloads | Last updated | Approved |
---|---|---|---|
CodeVisionAVR V3... 3.37.0 (this version) | 15,916 | Tuesday, July 2, 2019 | yes |
CodeVisionAVR V3... 3.34.0 | 4,593 | Wednesday, December 12, 2018 | yes |
CodeVisionAVR V3... 3.32.0 | 28,946 | Monday, December 18, 2017 | yes |